??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS S02T401-PSCFNG-KM16-T02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S02T401-PSCFNG-KM16-T02
VERF
Availability
Available
BC
Order code
BCS006M
TC
Product identifier
BCS S02T401-PSCFNG-KM16-T02
PX
Product view
44484_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor contacting;With special features
W
Weight
0.177 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 54.8 x 48.5 x 106 mm, Series = S02, Thread (A) = R 3/8", Installation = non-flush, Connection = Clamping terminal, Switching output = PNP normally open (NO), Switching frequency = 5 Hz, Sensitivity = media-dependent, adjustable, Housing material = 1.4305 stainless steel, Connection thread, Material sensing surface = PTFE, Ambient temperature = -30...125 °C, Operating voltage Ub = 10...35 VDC, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.